text.skipToContent text.skipToNavigation

Alternate Catalog No. : P 64 2G CP

Catalog No. : P642GCP

Description:  2 GANG CARPET PLT NPS PLG BRASS

UPC: 785991631432

Two Gang Carpet Plate for Floor Boxes for Power and Communications, Length 7-5/8 Inches, Width 6-1/8 Inches, Brass
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Floor boxes

Application

For use with 61W, 62W, 640 and 840 series floor boxes

Specifications

Material

Brass

Knockouts

0

Classifications

Brand Name

Steel City

Standard

UL E2969

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 12798 441302 N/A N/A N/A
UL E2969 N/A QCIT N/A N/A

Documents/Support Tools

Sales Drawing

Click here

Marketing Brochure

Click here