text.skipToContent text.skipToNavigation

Alternate Catalog No. : P 64 1 AL

Catalog No. : P641AL

Description:  CVR PLT 1IN NPS PLG AL

UPC: 785991631081

Cover Plate for Multi-Gang Floor Boxes for Power and Communications, Length 4-1/2 Inches, Width 3 Inches, 1 Inch NPS Plug, Aluminum
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Floor boxes

Special Features

Furnished complete with sealing gasket and 8-32 x 7/16 in. brass screws.

Application

For use with 61W, 62W, 640P, 640, 840 and 740 series floor boxes

Specifications

Material

Aluminum

Knockouts

0

Classifications

Brand Name

Steel City

Standard

UL E2969

Compliance and Certifications

RoHS RoHS3 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 12798 441302 N/A N/A N/A
UL E2969 N/A N/A N/A N/A

Documents/Support Tools

Sales Drawing

Click here

Marketing Brochure

Click here