Catalog No. : P64-GFCI-AL
Description: AL GFCI COVER PLATE FOR 640/840
UPC: 785991034783
Cover Plate for Multi-Gang Floor Boxes for Power and Communications, Length 4-1/2 Inches, Width 3 Inches, GFCI Flip Lid, Aluminum
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Floor boxes |
|
Special Features |
Furnished complete with sealing gasket and 8-32 x 7/16 in. brass screws. |
|
Application |
For use with 640P, 640, 840 and 740 series floor boxes |
Specifications
|
Material |
Aluminum |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | N/A | N/A | N/A |
ETIM Classification
ETIM
EC001906 Mounting cover for underfloor draw-in box
|
Mounting opening |
Rectangular |
|
Cover mounting opening |
Y |
|
Floor maintenance |
Dry |
|
Material |
Aluminium |