Alternate Catalog No. : P 62 TAR
Catalog No. : P62TAR
Description: STEEL ADJUSTING RING
UPC: 785991630916
Flange and Adjustment Ring for Recessed Service Floor Box, Allows 3/4 Inch Adjustment, Brass
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Floor boxes |
|
Application |
For use with 663 SC floor box |
Specifications
|
Material |
Brass |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441302 | N/A | N/A | N/A |
| UL | E2969 | N/A | QCIT | N/A | N/A |
Documents/Support Tools
|
Instruction Sheet |