Alternate Catalog No. : P 62 CP G
Catalog No. : P62CPG
Description: PLASTIC CARPET PLATE
UPC: 785991630947
One-Piece Carpet Plate Cover for Recessed Service Floor Box, 5-11/16 Inch Diameter, Color Gold, PolyCarbonate, Includes 1 Duplex Receptacle Plate, with Molded Support Ribs
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Floor boxes |
|
Application |
For use with 663 SC floor box |
Specifications
|
Material |
Non-metallic |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441302 | N/A | N/A | N/A |
| UL | E2969 | N/A | N/A | N/A | N/A |
Documents/Support Tools
|
Instruction Sheet |