text.skipToContent text.skipToNavigation

Alternate Catalog No. : P60 Q GFCI

Catalog No. : P60QGFCI

Description:  P60 Q PLATE FPR GFCI DEVICE

UPC: 785991044843

Receptacle Plate for Recessed Service Floor Box, Steel, for GFCI Receptacle
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Floor boxes

Application

For use with 663 series floor box

Specifications

Material

Brass

Knockouts

Yes

Classifications

Brand Name

Steel City

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant