Alternate Catalog No. : P 60 CP
Catalog No. : P60CP
Description: 1-PIECE CARPET PLT DIA 5-11/16 BRS
UPC: 785991630503
One-Piece Carpet Plate for Flush Service Floor Boxes, 5-11/16 Inch Diameter, Brass
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Screw covers |
|
Special Features |
Furnished with 8-32 x 1 Inch brass screws. |
|
Application |
For use with 663 SC, 68 P and 68 and 600 series floor boxes |
Specifications
|
Material |
Brass |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Diameter |
5-11/16 in |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441302 | N/A | N/A | N/A |
| UL | E2969 | N/A | QCIT | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |