Catalog No. : P60CACP-AL
Description: ALUMINUM BOX PLATE
UPC: 785991921601
One-Piece Carpet Plate for Flush Service Floor Boxes, 5-3/4 Inch Diameter, Aluminum
View More
View Less
For more info visit:
electrification.us.abb.com
- Integrated carpet plate and duplex floor plate in one unit
- Furnished with sealing gasket and 8-32 x 1 brass screws
Descriptors
|
Category |
Floor boxes |
|
Special Features |
Integrated carpet plate and duplex floor plate in one unit |
|
Application |
For use with 68 and 600 series floor boxes |
Specifications
|
Material |
Aluminum |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441302 | N/A | N/A | N/A |
| UL | E2969 | N/A | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |