Alternate Catalog No. : P60 34-2CACP-AL
Catalog No. : P6034-2CACP-AL
Description: 68 & 600 FLOOR PLATE, 3/4-2 PLUGS
UPC: 785991036794
One-Piece Carpet Plate for Flush Service Floor Boxes, 5-3/4 Inch Diameter, 3/4 Inch and 2 Inch Plug Size, Aluminum
View More
View Less
For more info visit:
electrification.us.abb.com
- Furnished with sealing gasket and 8-32 x 1 stainless steel screws
Descriptors
|
Category |
Floor boxes |
|
Special Features |
Integrated carpet plate and 3/4 Inch-2 Inch floor plate in one unit |
|
Application |
For use with 68 and 600 series floor boxes |
Specifications
|
Material |
Aluminum |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |