Alternate Catalog No. : P 60 3/4 2 CACP
Catalog No. : P603/42CACP
Description: CARPET PLT FLUSH SVC FLR BX 5.75DIA
UPC: 785991619263
One-Piece Carpet Plate for Flush Service Floor Boxes, 5-3/4 Inch Diameter, 3/4 Inch and 2 Inch Plug Size, Brass
View More
View Less
For more info visit:
electrification.us.abb.com
- Furnished with sealing gasket and 8-32 x 1 brass screws
Descriptors
|
Category |
Floor boxes |
|
Special Features |
Integrated carpet plate and 3/4 in.-2 in. floor plate in one unit |
|
Application |
For use with 68 and 600 series floor boxes |
Specifications
|
Material |
Brass |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441302 | N/A | N/A | N/A |
| UL | E2969 | N/A | QCIT | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |