text.skipToContent text.skipToNavigation

Catalog No. : P/M20-M16/R

Description:  M20 BLACK NYLON ADAPTOR

UPC: 5020963032257

Liquid Tight, Pliable Conduit, Nominal Conduit Size 20mm, 1/2 Inch US Trade Size, Outside Diameter 21.0mm, Inside Diameter 14.6mm, Static Bend Radius 35mm, Reel Length 10 Meters, IP66, IP67 Rating, Galvanised Steel and Kraft Paper Core with Co-Polyester Jacket, Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid Tight Conduit

Specifications

Color

Black

Voltage Rating

20 V

Classifications

Brand Name

Kopex-Ex

Dimensions

Length

M20

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant