Catalog No. : OWC
Description: OLD WORK BOX SUPPORT CLIP
UPC: 785991119305
Old Work Box Support Clip. Clips Lock Old-Work Steel Switch Boxes Tightly To Wall Plaster, Dry Wall, Concrete Block, Brick Or Concrete. Adapts To Any Wall Thickness Up To 3/4 Inch
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical Box Hardware and Accessories |
|
Special Features |
Clips to plaster, drywall, concrete block, brick or concrete. |
|
Application |
For use in old work applications |
Specifications
|
Material |
Steel |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E13938 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E13938 | N/A | QCRV | N/A | N/A |
ETIM Classification
ETIM
EC002328 Accessories for junction boxes/junction cases for mounting in the wall
|
Suitable for built-in installation box |
Y |
Documents/Support Tools
|
Sales Drawing |