text.skipToContent text.skipToNavigation

Catalog No. : OVN2-23.30

Description:  CONDUIT CLIP PA6 NW23 ANTHRACITE

UPC: 786209966568

Dark Gray Oval Clip - Nominal Width NW 23
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable clips

Application

Safety Clip for Conduit Support

Specifications

Cable Size

NW23

Cable Type

Flexible Conduit

Number Of Cables

1

Material

Polyamide 6

Color

Gray

Classifications

Brand Name

PMA

Compliance and Certifications

POPs POPs 28 Compliant