Alternate Catalog No. : OST 102-6
Catalog No. : OST102-6
Description: COMP HOT LINE STIRRUP NO4, NO2 BAIL
UPC: 783786740581
Anti-Rotational Compression Hot Line Stirrup - Crank Type - Tin Plated Copper Bail .250 inch Diameter. 16.500 inch long before bends, 6.00 inch Diamond Knurled Center Length x 2.875 inch depth x 2.500 inch arms. (2) Aluminum Connectors with Factory installed Bail/Stirrup. Connector 1.875 inch wide, 1/0-4 ACSR. Die O.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
TinPlated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
16.500 inch long before bends |
|
Wire Size |
1/0 to #4 ACSR AWG |
Documents/Support Tools
|
SDS |