Catalog No. : OR55.00X2.50
Description: O-RING NBR BLK 55X2.5MM
UPC: 786210172811
O-Ring, Internal Diameter 55 Millimeters, Ring Thickness 2.5 Millimeters, Temperature Range -40 to +105 Degrees Celsius, Nitrile Rubber NBR, Black
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Seal washers |
|
Application |
Sealing Ring for Conduit Fittings |
Specifications
|
Material |
NBR Rubber |
|
Color |
Black |
|
Temperature Rating |
-40 to +105 C |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Thickness |
2.5 mm |
|
Inside Diameter |
55 mm |