text.skipToContent text.skipToNavigation

Catalog No. : OPODEC4-WH

Description:  DECORA ADAPTER, 4-PORT, KEYSTONE

UPC: 786209924742

Rectangular Keystone Adapter, 4-Port, White, for GFCI Device Plate
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Floor boxes

Specifications

Material

Non-metallic

Color

White

Knockouts

0

Classifications

Brand Name

Steel City

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E11461 N/A QCMZ N/A N/A
ETIM EC000006 Cover plate for installation units

Number of single openings

4

Number of double openings

0

Number of triple openings

0

Number of CEE-/perilex openings

0

Number of square openings

4

Number of round openings

0

Number of oval openings

0

Colour

Other

Documents/Support Tools

Marketing Brochure

Click here