Catalog No. : OPODEC2-WH
Description: DECORA ADAPTER, 2-PORT, KEYSTONE
UPC: 786209924728
Descriptors
|
Category |
Floor boxes |
Specifications
|
Material |
Non-metallic |
|
Color |
White |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E11461 | N/A | QCMZ | N/A | N/A |
|
Application |
Sub-floor outlet box |
|
Number of single openings |
2 |
|
Number of double openings |
0 |
|
Number of triple openings |
0 |
|
Number of CEE-/perilex openings |
0 |
|
Number of square openings |
2 |
|
Number of round openings |
0 |
|
Number of oval openings |
0 |
|
Colour |
Other |
Documents/Support Tools
|
Marketing Brochure |