Catalog No. : OPOD4WH
Description: DUPLEX ADAPTER, 4 PORTS, WHITE
UPC: 786210794754
Descriptors
|
Category |
Floor boxes |
|
Special Features |
Accepts universal Keystone" jacks and adapters for maximum flexibility" |
|
Application |
Can be used in place of a standard duplex receptacle to mount data jacks in an outlet box, floor box or surface raceway. |
Specifications
|
Material |
Non-metallic |
|
Color |
White |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
|
Model |
Bus (jack) |
|
Type of connector |
Other |
|
Special tool necessary |
N |
|
Colour |
White |
Documents/Support Tools
|
Marketing Brochure |