text.skipToContent text.skipToNavigation

Catalog No. : OPJNUD

Description:  UTP 5E NARROW JACK

UPC: 786210755748

Keystone Insert, CAT5e Slim-Line UTP Jack, Black, 568A/568B Wiring, Dual 110/Krone IDC
View More View Less
For more info visit:  electrification.us.abb.com
  • Universal keystone mounting configuration
  • Narrow design for high-density applications.
  • Available in a broad range of colors for installation schemes

Descriptors

Category

Floor boxes

Special Features

Universal keystone mounting configuration

Specifications

Material

Non-metallic

Knockouts

Yes

Classifications

Brand Name

Steel City

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001121 Modular connector

Model

Bus (jack)

Type of connector

Other

Special tool necessary

N

Colour

Black