Catalog No. : OELB2-TB
Description: 3/4IN C- BODY IRON OE-LB-STYLE XP
UPC: 786210912424
- Smooth integral hub bushings to protect conductor insulation when pulling.
- Most compact design of all hazardous area outlet bodies.
Descriptors
|
Category |
Electrical conduit fitting body |
|
Special Features |
Tapered Threaded Hubs for Gound Continuity. |
|
Application |
OE Series are Installed In Conduit Systems Within Hazardous Areas To: (1) Protect Conductors In Threaded Rigid Conduit, (2) Act As Pulling and Splice Fittings, (3) Interconnect Lengths of Conduit, (4) Change Direction of Conduit, (5) Provide Access for Maintenance and Future System Changes. |
Specifications
|
Material |
Ductile Iron |
|
Finish |
Electrogalvanized |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
UL E211925 |
Dimensions
|
Hub Size |
3/4 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E211925 | N/A | QBCR | N/A | N/A |
|
Model |
Bend type LB (Canada) |
|
Material |
Metal |
|
Material quality |
Aluminium |
Documents/Support Tools
|
Sales Drawing |