Catalog No. : OELB2-G
Description: PVC CTD OELB COND BDY/CVR 3/4IN GRY
UPC: 704508400712
Descriptors
|
Category |
Electrical conduit fitting body |
|
Special Features |
The Conduit Body and Cover are Double Coated with a Nominal .002 In. Blue Urethane on Both The Interior and Exterior, Before PVC Coating is Applied |
|
Application |
Act As Pull Outlets for Conductors Being Installed |
Specifications
|
Material |
Iron |
|
Finish |
PVC Coated |
|
Color |
Gray |
|
Enclosure |
NEMA 3, 4, 7 CD, 9 EFG |
Classifications
|
Brand Name |
Ocal |
|
Standard |
UL E2969 |
Dimensions
|
Hub Size |
3/4 in , 21 mm |
|
Length |
4.35 in |
|
Width |
1.88 in |
|
Height |
2.19 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Model |
Bend type LB (Canada) |
|
Material |
Metal |
|
Material quality |
Other |
|
Surface protection |
Other |