text.skipToContent text.skipToNavigation

Catalog No. : OEC2-TB

Description:  3/4 IN C- BODY IRON OE-C-STYLE XP

UPC: 786210912400

1/2 Inch GUAB Hazardous Location Conduit Outlet Box, Box Ductile Iron Zinc Plated, Cover Die Cast Aluminum, 6.9 Cubic Inch
View More View Less
For more info visit:  midwestelectric.com
  • Smooth integral hub bushings to protect conductor insulation when pulling.
  • Most compact design of all hazardous area outlet bodies.

Descriptors

Category

Electrical conduit coupling

Special Features

Tapered Threaded Hubs for Gound Continuity.

Application

OE Series are Installed In Conduit Systems Within Hazardous Areas To: (1) Protect Conductors In Threaded Rigid Conduit, (2) Act As Pulling and Splice Fittings, (3) Interconnect Lengths of Conduit, (4) Change Direction of Conduit, (5) Provide Access for Maintenance and Future System Changes.

Specifications

Material

Ductile Iron

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E211925

Dimensions

Trade Size

1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E211925 N/A QBCR N/A N/A

Documents/Support Tools

Sales Drawing

Click here