Catalog No. : OEC1-TB
Description: 1/2 IN C- BODY IRON OE-C-STYLE XP
UPC: 786210912394
3/4 Inch GUA Hazardous Location Conduit Outlet Box, Box Ductile Iron Zinc Plated, Cover Die Cast Aluminum, 13.3 Cubic Inch
View More
View Less
For more info visit:
electrification.us.abb.com
- Smooth integral hub bushings to protect conductor insulation when pulling.
- Most compact design of all hazardous area outlet bodies.
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
Tapered Threaded Hubs for Gound Continuity. |
|
Application |
OE Series are Installed In Conduit Systems Within Hazardous Areas To: (1) Protect Conductors In Threaded Rigid Conduit, (2) Act As Pulling and Splice Fittings, (3) Interconnect Lengths of Conduit, (4) Change Direction of Conduit, (5) Provide Access for Maintenance and Future System Changes. |
Specifications
|
Material |
Ductile Iron |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
UL E211925 |
Dimensions
|
Trade Size |
3/4 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E211925 | N/A | QBCR | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |