Catalog No. : ODF35
Description: COMP TOOL O&D CRV WD HDL INS HEAD
UPC: 783786102570
Manual Compression Tool with Fixed O and D Die, Curved Wood Handles, Handle Length 21 inches
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire lug crimping tool |
Specifications
|
Handle Type |
Palm Grip |
|
Material |
Wood |
Classifications
|
Brand Name |
Application Tooling |
Dimensions
|
Overall Length |
21 in , 533.4 mm |