text.skipToContent text.skipToNavigation

Catalog No. : ODB1

Description:  COMP TOOL OD FBRGLS HNDL 21" 6No

UPC: 783786102792

Manual Compression Tool with Fixed O and D Die, Fiberglass Handles, Handle Length 21 inches, Weight 6.0 pounds
View More View Less
For more info visit:  electrification.us.abb.com
  • Teflon over bronze bearings greatly reduce wear at linkage and pins; farsuperior to steel bearing surfaces
  • Distribution of weight over tool length gives better balance, results in easierhandling and positioning

Descriptors

Category

Wire lug crimping tool

Special Features

Fixed O and D Die

Specifications

Handle Color

Orange

Classifications

Brand Name

Application Tooling

Compliance and Certifications

REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant