text.skipToContent text.skipToNavigation

Catalog No. : ODB

Description:  COMP TOOL O&D STR WOODEN HNDL 21"

UPC: 783786102754

Manual Compression Tool with Fixed O and D Die, Straight Wooden Handles, Handle Length 21 inches, Weight 6.5 pounds
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wire lug crimping tool

Special Features

Improve design reduces force to criimp by as much as 20%

Application

Integral self-gauging system in tool head assures proper adjustment before each crimp

Specifications

Handle Color

Orange

Classifications

Brand Name

Application Tooling

Dimensions

Overall Length

21 in

Compliance and Certifications

REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant