text.skipToContent text.skipToNavigation

Catalog No. : OCALSCREW73-G

Description:  OCAL ENCAP SCREW 5/16-18X11/4 GRY

UPC: 704508018214

PVC Coated Dark Gray Encapsulated Replacement Screw for 2-1/2 Inch and 4 Inch Form 7, 2-1/2 Inch and 3 Inch Form 8
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Locking screws

Application

Replacement Screw for Conduit Body Cover

Specifications

Material

PVC Coated Steel

Classifications

Brand Name

Ocal

Dimensions

Thread Size

2-1/2 and 4 in