text.skipToContent text.skipToNavigation

Catalog No. : OCALSCREW71-LG

Description:  OCAL ENCAP SCREW 10-24X1 LT GRY

UPC: 704508018566

PVC Coated Light Grey Encapsulated Replacement Screw for 1/2 Inch and 3/4 Inch Conduit Body Cover
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Locking screws

Application

Replacement Screw for Conduit Body Cover

Specifications

Material

PVC Coated Steel

Classifications

Brand Name

Ocal

Dimensions

Thread Size

1/2 and 3/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant