text.skipToContent text.skipToNavigation

Alternate Catalog No. : OC 102 MB

Catalog No. : OC102MB

Description:  HOT LINE STIRRUP WI MOVABLE BAIL

UPC: 783786021130

Anti-Rotational Hot Line Stirrup with Movable Bail - C-type, ACSR 4-1/0, Stranded 2-1/0, A Width 1-7/8 Inch, Bail 2, Die O
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wire connectors

Specifications

Material

Aluminum Connector Copper Bail

Finish

Tin Plated Bail

Insulation

None

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here