Alternate Catalog No. : OB 44 ST
Catalog No. : OB44ST
Description: COMP HOT LINE STIRRUP No6, No2 BAIL
UPC: 783786740529
Compression Hot Line Stirrup, #6 Solid - #1 Stranded, Die O. 10 inch wide. (2) WR159 Wide-Range Connectors. #2 Bail.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
#2 Bail |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum/Copper Bail |
|
Finish |
Tin Plated Bail |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
10 inch wide. |
|
Wire Size |
#6 SOL AWG , #1 STR AWG |
Documents/Support Tools
|
SDS |