text.skipToContent text.skipToNavigation

Alternate Catalog No. : OB 2012

Catalog No. : OB2012

Description:  AL H type Comp Tap Main No2 Str

UPC: 783786740482

Aluminum H Type Compression Tap Connector , Main #2 Stranded - 2/0 ACSR .470 inch diameter groove, Tap #12 Solid - #8 Stranded . Use Die O. When crimped - .70 inches deep x 1.62 inch tall x .750 inch wide.
View More View Less
For more info visit:  electrification.us.abb.com
  • Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture
  • Connectors Fully Marked with Installation and Compression Location Information, Providing Easy Identification for Easy Installation
  • Comply with ANSI C119.4 when Properly Installed on Aluminum-to-Aluminum or Aluminum-to-Copper Conductors
  • RUS Accepted

Descriptors

Category

Wire connectors

Specifications

Connection

Compression

Material

Aluminum

Finish

Bare

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

.70 inches deep x 1.62 inch tall x .750 inch wide.

Wire Size

Main: #2 STR or 2/0 ACSR AWG , Tap: #12 SOL or #8 STR AWG8 STR AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here