Alternate Catalog No. : OB 103 ST
Catalog No. : OB103ST
Description: ANTIROT HOTLINE STIRRUPS 6-1/0
UPC: 783786740468
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture
- Connectors Fully Marked with Installation and Compression Location Information, Providing Easy Identification for Easy Installation
- Comply with ANSI C119.4 when Properly Installed on Aluminum-to-Aluminum or Aluminum-to-Copper Conductors
- RUS Accepted
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
For Aluminum, AAAC and ACSR Conductors. |
|
Application |
Protect Conductors from Arc and Mechanical Damage where Hot Line Clamps are Used. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
#6 to 1/0 ACSR AWG , #6 to 1/0 STR AWG |
|
Number Of Conductors |
1 |
|
Material |
Aluminum Connector, Copper Bail |
|
Finish |
Tin Plated Bail |
|
Insulation |
None |
|
Temperature Rating |
90 C |
|
Environmental Conditions |
Outdoor Use. |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Overall width 9-1/2 inches, Bail Depth 2-3/4 inch x 4-1/2 inch length, bail #2 |
Documents/Support Tools
|
SDS |