Alternate Catalog No. : OB 1010
Catalog No. : OB1010
Description: AL H-TYPE COMP CONN 1-3/4IN DIE-O
UPC: 783786740444
Aluminum H-Tap Compression Connectors, length 1-3/4 inch, die O.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made of 1350 Aluminum Alloy for High Strength and High Conductivity
- Standard Compression Tools and Dies Install All Sizes - No Special Tools Needed
- Field-Proven Ribbed Design Enables Excellent Connector/Conductor Contact without Distorting the Conductor's Shape
- Fold-In Tabs Provide Positive Tab Interlock as Tool Closes
- Prefilled with Oxide Inhibitor Held Captive in the Rib/Connection Area
- RUS Accepted
- Complies with ANSI C119.4 Specifications
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Pre-filled with oxide inhibitor. Prevents oxidation and keeps out moisture. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 1-3/4 inches |
|
Wire Size |
Main: 1/0 to #4 ACSR or 2/0 to #4 STR or #2 SOL AWG , Tap: 1/0 to #4 ACSR or 2/0 to #4 STR or #2 SOL AWG |
Documents/Support Tools
|
SDS |