text.skipToContent text.skipToNavigation

Alternate Catalog No. : OB 101

Catalog No. : OB101

Description:  AL H-TYPE COMP CONN 1-11/16IN DIE-O

UPC: 783786740437

Aluminum H-Type Compression Connectors, length 1-11/16 inch, die O. 2 Connectors
View More View Less
For more info visit:  electrification.us.abb.com
  • Made of 1350 Aluminum Alloy for High Strength and High Conductivity
  • Standard Compression Tools and Dies Install All Sizes - No Special Tools Needed
  • Field-Proven Ribbed Design Enables Excellent Connector/Conductor Contact without Distorting the Conductor's Shape
  • Fold-In Tabs Provide Positive Tab Interlock as Tool Closes
  • Prefilled with Oxide Inhibitor Held Captive in the Rib/Connection Area
  • RUS Accepted
  • Complies with ANSI C119.4 Specifications

Descriptors

Category

Wire connectors

Special Features

Used to Dead End Aluminum, ACSR or Aluminum Alloy Conductors. Prefilled with Oxide Inhibitor. Marked with Wire Size, Catalog Number, Installation Die Codes, Compression Locations and Boxed with Complete Information Printed on Box. Meets ANSI C199.4 Specifications when Properly Installed on Aluminum to Aluminum, or Aluminum to Copper Conductors.

Application

Service Drop

Specifications

Connection

Compression

Number Of Conductors

2

Material

Aluminum

Finish

Bare

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

1-11/16 inch Length

Wire Size

Main: STR 2/0 to SOL #2 AWG , Tap: STR #1 to SOL #6 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 6591 622302 N/A 2467754_2014-04-28 N/A

Documents/Support Tools

SDS

Click here