Catalog No. : OAPA-500
Description: AL TP SOLID OFFSET PIN TERM 500 PNK
UPC: 75114133814
Aluminum Solid Pin Terminals Offset Pin Style with Insulating EDPM Rubber Boot, Wire Size 500 kcmil, Overall Length 3.63 Inches (92.20mm), Tin Plated, Die Code 99, Pink
View More
View Less
For more info visit:
electrification.us.abb.com
- Tooth design to provide greater holding force. One piece connector design for increased reliability.
- UL Listed with T&B and competitor application tooling.
- Pin designed to have greater cross-sectional area than conductor. EPDM rubber or PVC boot provided to eliminate the need for any taping.
- Termination of aluminum or copper conductors to mechanical lugs.
Descriptors
|
Category |
Cable or wire lug |
|
Special Features |
Pin Adapters |
|
Application |
Termination of aluminum or copper conductors to mechanical lugs. |
Specifications
|
Voltage Rating |
600 V |
|
Material |
Aluminum |
|
Color |
Pink |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
|
Standard |
UL E63167 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 6591 | 622302 | N/A | 2643021_2013-11-28 | N/A |
| UL | E63167 | N/A | ZMOW | N/A | N/A |
Documents/Support Tools
|
SDS |