Catalog No. : OAPA-400
Description: AL TP SOLID OFFSET PIN TERM 400 PNK
UPC: 786209883223
Aluminum Solid Pin Terminals Offset Pin Style with Insulating EDPM Rubber Boot, Wire Size 400 kcmil, Overall Length 3.63 Inches (92.20mm), Tin Plated, Die Code 99, Pink
View More
View Less
For more info visit:
electrification.us.abb.com
- Tooth design to provide greater holding force. One piece connector design for increased reliability.
- UL Listed with T&B and competitor application tooling.
- Pin designed to have greater cross-sectional area than conductor. EPDM rubber or PVC boot provided to eliminate the need for any taping.
- Termination of aluminum or copper conductors to mechanical lugs.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Tooth design to provide greater holding force. One piece connector design for increased reliability. |
|
Application |
Termination of aluminum or copper conductors to mechanical lugs. |
Specifications
|
Conductor Range |
400 kcmil |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Color |
Pink |
|
Voltage Rating |
600 V |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
|
Standard |
UL E9809 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E63167 | N/A | ZMOW | N/A | N/A |
Documents/Support Tools
|
SDS |