Catalog No. : OAPA-1000
Description: AL TP SOLID OFFSET PIN TERM 1000
UPC: 75114133883
Aluminum Solid Pin Terminals Offset Pin Style with Insulating PVC Boot, Wire Size 1000 kcmil, Overall Length 4.03 Inches (102.36mm), Tin Plated, Die Code 140, NA
View More
View Less
For more info visit:
electrification.us.abb.com
- Tooth design to provide greater holding force. One piece connector design for increased reliability.
- UL Listed with T&B and competitor application tooling.
- Pin designed to have greater cross-sectional area than conductor. EPDM rubber or PVC boot provided to eliminate the need for any taping.
- Termination of aluminum or copper conductors to mechanical lugs.
Descriptors
|
Category |
Cable or wire lug |
|
Application |
Termination of aluminum or copper conductors to mechanical lugs. |
Specifications
|
Cable Size |
1000 kcmil |
|
Voltage Rating |
600 V |
|
Material |
Aluminum |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
|
Standard |
UL E63167 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 6591 | 622302 | N/A | 2643021_2013-11-28 | N/A |
| UL | E63167 | N/A | ZMOW | N/A | N/A |
Documents/Support Tools
|
SDS |