Catalog No. : NW51
Description: NONINSULATED RING TERMINAL No6 STUD
UPC: 786210665092
Non-Insulated Ring Terminal for Resistance Wire, Nickel Alloy, #6 Stud, Plain Finish
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical terminals |
Specifications
|
Material |
Nickel Alloy |
|
Mounting |
Screw |
Classifications
|
Brand Name |
Sta-Kon |
Dimensions
|
Wire Size |
20-18 AWG |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 233 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001052 Solderless copper terminals for copper conductors
|
Flange shape |
Ring shape |
|
Insulation |
None |
|
Reel packaging |
N |
|
Surface protection |
Bare |
|
Stud size (imperial) |
6 |