Catalog No. : NW10-12
Description: NON-INS HTM RING TERM, 12-10, No12,
UPC: 786210770840
- For easily installed, permanent terminations of solid, round, or stranded nichrome wires as used in toasters, heaters, etc.
- Application Tools: WT1377
Descriptors
|
Category |
Electrical terminals |
|
Special Features |
For easily installed, permanent terminations of solid, round, or stranded nichrome wires as used in toasters, heaters, etc. |
Specifications
|
Voltage Rating |
600 V |
|
Material |
Nickel Alloy |
|
Color |
Metallic |
Classifications
|
Brand Name |
Sta-Kon |
Dimensions
|
Wire Size |
12-10 AWG |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Flange shape |
Ring shape |
|
Insulation |
None |
|
Reel packaging |
N |
|
AWG-range |
12-10 |
|
Surface protection |
Bare |
Documents/Support Tools
|
Sales Drawing |