text.skipToContent text.skipToNavigation

Catalog No. : NVWZ-M207S/P3

Description:  FTNG 90D M20NW17 PA6/BR 6.5-9.5 BLK

UPC: 786209966469

VWZ Connector 90 Degree Elbow, Metric Metal Thread with Strain Relief IP68 - Tread M20x1.5, Conduit Size NW 17, with Sealing Insert, Range 6.5-9.5, Color Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit elbow

Application

Use In Railway Vehicle and Heavy Machine Construction

Specifications

Material

High-Grade Formulated Polyamide, Thread Made of Nickel-Plated Brass

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

M20

Trade Size

NW17

Compliance and Certifications

POPs POPs 28 Compliant