text.skipToContent text.skipToNavigation

Catalog No. : NVWV-P137

Description:  FTNG 90D PG13 NW17 PA6/BR IP68 BLK

UPC: 786209966315

VWV Connector 90 Degree Elbow, PG Metal Thread IP68 - Thread 13.5, Fits to Conduit Size NW/Metric 17/20, Color Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit elbow

Application

Use In Railway Vehicle and Heavy Machine Construction

Specifications

Material

High-Grade Specially Formulated Polyamide, Thread Made of Nickel-Plated Brass

Color

Black

Classifications

Brand Name

PMA

Standard

CSA

Dimensions

Size

PG13.5

Trade Size

NW17/20 Metric

Compliance and Certifications

POPs POPs 28 Compliant