text.skipToContent text.skipToNavigation

Catalog No. : NVNZ-P299S/P4

Description:  FTNG STR PG29 NW29 PA6/BR 20-25 BLK

UPC: 786209965813

VNZ Connector Straight, PG Metal Thread with Strain Relief IP68 - Thread 29, Conduit Size NW 29, Clamping Range 20.0-25.0, with Sealing Insert, Color Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Strain reliefs

Application

Use In Railway Vehicle and Heavy Machine Construction

Specifications

Material

Polyamide 6 with Nickel Plated Brass Threads

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW29 , PG29

Compliance and Certifications

POPs POPs 28 Compliant

Sustainability

Environmental product declaration

9AKK108472A1206