text.skipToContent text.skipToNavigation

Catalog No. : NVNZ-P112S/P3

Description:  FTNG STR PG11NW12 PA6/BR 6.5-9.5BLK

UPC: 786209965547

VNZ Connector Straight, PG Metal Thread with Strain Relief IP68 - Thread 11, Conduit Size NW 12, Clamping Range 6.5-9.5, with Sealing Insert, Color Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Strain reliefs

Application

Use In Railway Vehicle and Heavy Machine Construction

Specifications

Material

Polyamide 6 with Nickel Plated Brass Threads

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW12 , PG11

Compliance and Certifications

POPs POPs 28 Compliant

Sustainability

Environmental product declaration

9AKK108472A1206