Catalog No. : NVNZ-M638S-14
Description: FTNG STR M63 NW48 PA6/BR W/INS 14MM
UPC: 786209965301
VNZ Connector Straight, Metric Metal Thread with Strain Relief IP68 - Thread M63x1.5, Conduit Size NW 48, Thread Length 14, with Sealing Insert, Color Black
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Liquid tight connectors |
|
Application |
Use In Railway Vehicle and Heavy Machine Construction and for the Separation of Damp and Dry Areas |
Specifications
|
Material |
High-Grade Specially Formulated Polyamide/Nylon 6, Thread Made of Nickel Plated Brass, and Sealing Inserts are Made from TPE-V |
|
Color |
Black |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Size |
NW48 , M63x1.5 Thread |