text.skipToContent text.skipToNavigation

Catalog No. : NVNZ-M406S-13

Description:  FTNG STR M40 NW36 PA6/BR W/INS 13MM

UPC: 786209964946

VNZ Connector Straight, Metric Metal Thread with Strain Relief IP68 - Thread M40x1.5, Conduit Size NW 36, Thread Length 13, with Sealing Insert, Color Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid tight connectors

Application

Use In Railway Vehicle and Heavy Machine Construction and for the Separation of Damp and Dry Areas

Specifications

Material

High-Grade Specially Formulated Polyamide/Nylon 6, Thread Made of Nickel Plated Brass, and Sealing Inserts are Made from TPE-V

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW36 , M40x1.5 Thread

Compliance and Certifications

POPs POPs 28 Compliant

Sustainability

Environmental product declaration

9AKK108472A1206