text.skipToContent text.skipToNavigation

Catalog No. : NVNZ-M406S/P2

Description:  FTNG STR M40 NW36 PA6/BR 24-28 BLK

UPC: 786209964939

VNZ Connector Straight, Metric Metal Thread with Strain Relief IP68 - Thread M40x1.5, Conduit Size NW 36, Clamping Range 24.0-28.0, with Sealing Insert, Color Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Strain reliefs

Application

Use In Railway Vehicle and Heavy Machine Construction and for the Separation of Damp and Dry Areas

Specifications

Material

Polyamide 6 with Nickel Plated Brass Threads

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW36 , M40x1.5

Compliance and Certifications

POPs POPs 28 Compliant

Sustainability

Environmental product declaration

9AKK108472A1206