text.skipToContent text.skipToNavigation

Catalog No. : NVNZ-M207R/P

Description:  FTNG ONLY STR M20 NW17 PA6/BR

UPC: 786209964496

VNZ Connector Straight, Metric Metal Thread with Strain Relief IP68 - Thread M20x1.5, Conduit Size NW 17, Clamping Range 4.0-6.5, Without Sealing Insert, Color Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Strain reliefs

Application

Use In Railway Vehicle and Heavy Machine Construction and for the Separation of Damp and Dry Areas

Specifications

Material

Polyamide 6 with Nickel Plated Brass Threads

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW17 , M20x1.5

Compliance and Certifications

POPs POPs 28 Compliant

Sustainability

Environmental product declaration

9AKK108472A1206