text.skipToContent text.skipToNavigation

Catalog No. : NVNZ-M120S/P2

Description:  FTNG STR M12 NW10 PA6/BR 5-8 BLK

UPC: 786209964236

VNZ Connector Straight, Metric Metal Thread with Strain Relief IP68 - Thread M12x1.5, Conduit Size NW 10, Clamping Range 5.0-8.0, with Sealing Insert, Color Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Strain reliefs

Application

Use In Railway Vehicle and Heavy Machine Construction and for the Separation of Damp and Dry Areas

Specifications

Material

Polyamide 6 with Nickel Plated Brass Threads

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW10 , M12x1.5

Compliance and Certifications

POPs POPs 28 Compliant

Sustainability

Environmental product declaration

9AKK108472A1206