Catalog No. : NVNV-P366GT
Description: FITTING PA6/BR NW36 PG36 IP68GT BLK
UPC: 786210171289
VNV Connector Straight, PG Metal Thread for IP68GT - Thread PG 36, Fits to Conduit Size NW/Metric 36/40, Color Black
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
|
Application |
Use In Railway Vehicle and Heavy Machine Construction |
Specifications
|
Material |
Polyamide 6 with Nickel Plated Brass Threads |
|
Insulation Class |
IP68GT |
|
Color |
Black |
|
Connection |
PG36 |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Size |
NW36 , PG36 Thread |