Catalog No. : NVNV-P293GT
Description: FTNG STR PG29 NW23 PA6/BR 68GT BLK
UPC: 786210063614
Single Piece Connector with Strain Relief, PG29 Thread, Conduit Size NW 23, IP68 Rated, Black
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
|
Application |
Use In Railway Vehicle and Heavy Machine Construction |
Specifications
|
Material |
Polyamide 6 with Nickel Plated Brass Threads |
|
Insulation Class |
IP68GT |
|
Color |
Black |
|
Connection |
PG29 |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Size |
NW23 , PG29 Thread |